,Model##other##,Refrigerant Used##Other##,Evaporator Number of Passes##Other##,Condenser Number of Passes##Other##,Width##length##inches,Upper Leg Width##length##inches,Upper Leg Offset Back##length##inches,Upper Leg Height##length##inches,Condenser Water Connection Diameter##pipe_size##inches,Condenser Vessel Diameter##length##inches,Condenser Offset Front Foot Hole##length##inches,Condenser Offset Bottom##length##inches,Evaporator Water Connection Diameter##pipe_size##inches,Evaporator Vessel Diameter##length##inches,Evaporator Offset Bottom##length##inches,Evaporator Offset Front Foot Hole##length##inches,Electrical Box Length##length##inches,Electrical Box Width##length##inches,Electrical Box Height##length##inches,Electrical Box Offset Left##length##inches,Electrical Box Offset Back##length##inches,Electrical Box Offset Bottom##length##inches,Control Box Offset Back##length##inches,Control Box Offset Left##length##inches,Control Box Offset Bottom##length##inches,Control Box Height##length##inches,Control Box Length##length##inches,Control Box Width##length##inches,Compressor Quantity##other##,Compressor Width##length##inches,Compressor Length##length##inches,Compressor Height##length##inches,Compressor 1 Offset Left##length##inches,Lower Leg Height##length##inches,Length Between Foot Outer Mounting Holes##length##inches,Leg Length##length##inches,Foot Width##length##inches,Foot Outer Hole to Leg Outer Edge##length##inches,Foot Length##length##inches,Foot Height##length##inches,Foot Hole Offset Right or Left Outer Edge##length##inches,Foot Hole Offset Front or Back Outer Edge##length##inches,Evaporator Relief Valve Connection Diameter##pipe_size##inches,Evaporator Relief Valve Connection Offset Bottom##length##inches,Evaporator Relief Valve Connection Offset Front##length##inches,Evaporator Relief Valve 1 Connection Offset Left##length##inches,Condenser Relief Valve Connection Diameter##pipe_size##inches,Condenser Relief Valve Connection Offset Bottom##length##inches,Condenser Relief Valve Connection Offset Front##length##inches,Condenser Relief Valve 1 Connection Offset Left##length##inches,Condenser Relief Valve 2 Connection Offset Left##length##inches,Suction Relief Valve Connection Diameter##pipe_size##inches,Suction Relief Valve Connection Offset Front##length##inches,Suction Relief Valve Connection Offset Bottom##length##inches,Suction Relief Valve 1 Connection Offset Left##length##inches,Power Connection 1 Offset Electrical Box Left##length##inches,Clearance Right or Left Side with Tube Pull##length##inches,Clearance Right or Left Side no Tube Pull##length##inches,Clearance Offset Top##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##other##,Condenser Dish Length##length##inches,Condenser Dish Connection 1 Length##length##inches,Condenser Dish Connection 2 Length##length##inches,Condenser MWB Length##length##inches,Condenser MWB Connection Offset Right##length##inches,Condenser MWB Connection 1 Length##length##inches,Condenser MWB Connection 2 Length##length##inches,Condenser 3 Pass MWB Connection Offset Center##length##inches,Condenser 3 Pass Dish Connection Offset Center##length##inches,Condenser 2 Pass MWB Connection Offset Center##length##inches,Condenser 2 Pass Dish Connection Offset Center##length##inches,Evaporator Dish Length##length##inches,Evaporator Dish Connection 1 Length##length##inches,Evaporator Dish Connection 2 Length##length##inches,Evaporator MWB Length##length##inches,Evaporator MWB Connection Offset Right##length##inches,Evaporator MWB Connection 1 Length##length##inches,Evaporator MWB Connection 2 Length##length##inches,Evaporator 3 Pass MWB Connection Offset Center##length##inches,Evaporator 3 Pass Dish Connection Offset Center##length##inches,Evaporator 2 Pass MWB Connection Offset Center##length##inches,Evaporator 2 Pass Dish Connection Offset Center##length##inches,Compressor 2 Offset Left##length##inches,Suction Relief Valve 2 Connection Offset Left##length##inches
"Evap 22"" 09' 2Pass, Cond 20"" 09' 2Pass 145Ton",WMC145D,R-134A,2,2,34.5,26,0,29,6.63,20,16.5,16.75,8.63,22,44.75,16.5,34,14.17,55,38.59,23.5,13.17,23.5,87.59,22.06,32.78,16,8.89,2,12.5,30,25.01,25.5,27.5,112.05,1,8,2.125,8,0.75,1.375,4,1,58.665,26.06,7.625,1,29.23,27.36,11.91,17.66,0.375,22.59,69.7,15.375,2.5,108,36,36,55.27,0,36,Valid - Type loaded via type catalog,1,7,13,13,18,9,16,16,6.69,6.69,5.63,5.63,7.5,13,19,20,10,18,18,10.88,7.12,12,5.59,70.5,61.375
"Evap 22"" 12' 2Pass, Cond 20"" 12' 2Pass 150Ton",WMC150D,R-134A,2,2,34.5,26,0,29,6.63,20,16.5,16.75,8.63,22,44.75,16.5,34,14.17,55,69.92,23.5,13.17,23.5,118.92,22.06,32.78,16,8.89,2,12.5,30,25.03,54.25,27.5,146.94,1,8,2.125,8,0.75,1.375,4,1,58.225,21.81,15.47,1,29.23,27.36,13.35,19.1,0.375,22.59,69.7,46.625,2.5,144,36,36,55.27,0,36,Valid - Type loaded via type catalog,1,7,13,13,18,9,16,16,6.69,6.69,5.63,5.63,7.5,13,19,20,10,18,18,10.88,7.12,12,5.59,100.75,92.625
"Evap 26"" 09' 2Pass, Cond 22"" 09' 2Pass 225Ton",WMC225D,R-134A,2,2,38.12,30,0,32,8.63,22,18.12,15.75,8.63,26,45.75,18.12,34,14.17,55,38.78,27.24,15.76,27.24,87.78,24.65,32.78,16,8.89,2,12.5,30,25.09,25,27.5,112.05,1,8,2.125,8,0.75,1.375,4,1,61.225,28.93,8.125,1,29.23,28.98,11.91,17.66,0.375,24.21,72.76,15.875,2.5,108,36,36,55.334,0,36,Valid - Type loaded via type catalog,1,7.39,13,19,20,10,17,23,7.12,7.12,5.59,5.59,8.38,13,13,20,10,19,19,13,8.07,13.63,7.07,71,61.875
"Evap 26"" 09' 2Pass, Cond 22"" 09' 2Pass 250Ton",WMC250D,R-134A,2,2,38.12,30,0,32,8.63,22,18.12,15.75,8.63,26,45.75,18.12,34,14.17,55,38.78,27.24,15.76,27.24,87.78,24.65,32.78,16,8.89,2,12.5,30,25.09,25,27.5,112.05,1,8,2.125,8,0.75,1.375,4,1,61.225,28.93,8.125,1,29.23,28.98,11.91,17.66,0.375,24.21,72.76,15.875,2.5,108,36,36,55.334,0,36,Valid - Type loaded via type catalog,1,7.39,13,19,20,10,17,23,7.12,7.12,5.59,5.59,8.38,13,13,20,10,19,19,13,8.07,13.63,7.07,71,61.875
"Evap 26"" 12' 2Pass, Cond 22"" 12' 2Pass 275Ton",WMC275D,R-134A,2,2,38.12,30,0,32,8.63,22,18.12,15.75,8.63,26,45.75,18.12,34,14.17,55,71.98,27.24,15.76,27.24,120.92,24.65,32.78,16,8.89,2,12.5,30,25.1,56.25,27.5,146.94,1,8,2.125,8,0.75,1.375,4,1,61.165,23.68,15.47,1,29.23,28.98,13.35,19.1,0.375,24.21,72.76,49.12,2.5,144,36,36,55.334,0,36,Valid - Type loaded via type catalog,1,7.39,13,19,20,10,17,23,7.12,7.12,5.59,5.59,8.38,13,13,20,10,19,19,13,8.07,13.63,7.07,102.25,95.1
"Evap 26"" 12' 2Pass, Cond 22"" 12' 2Pass 290Ton",WMC290D,R-134A,2,2,38.12,30,0,32,8.63,22,18.12,15.75,8.63,26,45.75,18.12,34,14.17,55,71.98,27.24,15.76,27.24,120.92,24.65,32.78,16,8.89,2,12.5,30,25.1,56.25,27.5,146.94,1,8,2.125,8,0.75,1.375,4,1,61.165,23.68,15.47,1,29.23,28.98,13.35,19.1,0.375,24.21,72.76,49.12,2.5,144,36,36,55.334,0,36,Valid - Type loaded via type catalog,1,7.39,13,19,20,10,17,23,7.12,7.12,5.59,5.59,8.38,13,13,20,10,19,19,13,8.07,13.63,7.07,102.25,95.1
"Evap 30"" 09' 2Pass, Cond 26"" 09' 2Pass 350Ton",WMC350D,R-134A,2,2,44,39,0,37,8.63,26,18,19.5,10.75,30,54.53,18,34,14.17,55,38.775,35.25,26,35.25,87.775,35.59,32.78,16,8.89,2,12.5,30,24.74,30.036,32.5,112.05,1,8,2.125,8,1,1.375,4,1,71.3,23.56,8.125,1,34.91,28.86,11.35,17.085,0.375,24.09,83.2,15.879,2.5,108,36,36,52.18,0,36,Valid - Type loaded via type catalog,1,8.38,13,13,20,10,17,23,7.12,8.07,7.07,7.07,9.78,16,16,20,10,19,19,13,10.19,16,8.13,76.036,61.879
"Evap 30"" 12' 2Pass, Cond 26"" 12' 2Pass 400Ton",WMC400D,R-134A,2,2,44,39,0,37,8.63,26,18,19.5,10.75,30,54.53,18,34,14.17,55,70.1,35.25,26,35.25,119.01,35.59,32.78,16,8.89,2,12.5,30,24.74,54.25,32.5,146.94,1,8,2.125,8,1,1.375,4,1,72.82,23.56,15.47,1,34.91,28.86,13.35,19.1,0.375,24.09,83.2,47.11,2.5,144,36,36,52.18,0,36,Valid - Type loaded via type catalog,1,8.38,13,13,20,10,19,19,8.07,8.07,7.07,7.07,9.78,16,16,26.5,13.25,21,21,14.75,10.19,16,8.13,100.25,93.125